Post Go back to editing

LT3952A芯片测试

Category: Hardware
Product Number: LT3952A

原理图如下,选择36V升压至43V,最大电流为3A,电感选择3.3uH和4.7uHBOOST不能升压,ctrl引脚为200mv时电流不能调节,固定只有1A附近,当将ctrl引脚设置为1.2V时,电路板有类似于啸叫的声音且电流断开

目前这个原理图下,将PWM引脚设定为3V打开,然后ctrl设定为200mv,打开后,升压不能按照预期设定电压,开路电压为VIN减去二极管压降,接到负载后,电流钳负载只有1A且ctrl引脚不能调节电流。若是将CRTL引脚拉到1.2V时,电路出现打嗝现象。请各位大佬看看是否我的原理图或者PCB有问题