Post Go back to editing

LT8390输出带载能力差,输出电流增大时,输出电压下降。

Category: Hardware
Product Number: LT8390A

使用LT8390设计一个输入18-36V,标准24V,输出28.5V/300W--11A的升降压模块.

目前调试阶段,输入使用的是明纬24V/400W直流电源,输出接电子负载恒流模式,原理图如下

按照原理图的配置,输出带载0.2A输出电压才会稳定,超过了之后不管带多少电流输出电压都会下降至20V左右,而且一上电哪怕空载时芯片也迅速发热,烫手。

RT修改为300K时,也就是开关频率在150Khz左右,带载能力稍微好一点,输出4.8A/28.8V,4.9A/11.5V,芯片也一直处于发烫状态。

电感手上有2.2uH 4.7uH 6.8uH 10uH 都换了试过了  效果不明显,饱和电流都大于19A。

想请问

1)是不是哪里参数设置不对或者选型不行? 

2)芯片发烫的原因是什么

请大家帮忙看看,谢谢了!

Parents Reply Children
No Data