敬启者,您好:
在选择使用LT4363-2及LTC4364-2中有一个参数Retry Duty Cycle;
关于Retry Duty Cycle,我的理解是:
假定T1为Cctmr电容开始充电到MOS管关闭所需时间,Tcool为冷却时间;
Retry Duty Cycle=T1/(T1+Tcool) * 100%
LT4363-2:Less Than 1% Retry Duty Cycle During Faults, LT4363-2;
LTC4364-2:0.1% Retry Duty Cycle During Faults (LTC4364-2);
请问
1、关于Retry Duty Cycle的理解是否正确?
2、仅这个参数是否有优劣之分,在使用时如何选择?