关于LTC3787芯片功耗的疑问

您好!最近在调试LTC3787搭建的升压线路,用的SSOP封装的。12V输入,19V/3A输出,按照手册推荐的线路采用内部INTVCC供电,VBIAS接输出,在室温27℃测试,发现芯片壳体很烫,测了下芯片壳体顶部温度达到了83℃,请问这个可能是什么原因?另外空载测试壳体也很烫。按照手册上的温升公式,芯片表面温度=Ta+15mA*VBIAS*90℃/W,温升也只有25.7℃左右。后来我尝试用外部EXTVCC供电,5V电压电流达到了59mA,这和芯片手册上最大15mA限制电流相矛盾。请论坛里的工程师帮忙解答下,万分感谢!

Parents Reply Children
No Data