LTC6806测量结果异常

共用5片LTC6806依照地址方式进行连接,C脚间电容为104,电阻100欧。

将某一模拟电压源通过分压的方式平均分给180个通道。 在电压较低时,每片芯片上的电压呈现头部通道测量的电压高,尾部测量的电压低。例如,将某一电压均分后加于各通道间,某片芯片测得36个通道的电压约为V[0]=400mV,V[1]=385mV,V[2]=360mV……V[34]=200mV,V[35]=188mV。这种现象在输入电压为0V时最为明显,V[0]约为300mV,其后通道电压逐步下降,V[35]约为-200mV。相邻的两个C脚间输入电压差在0-600mV时,这种现象较为明显。