使用ADN8834进行激光器TEC控制,在加热转换为制冷时,电流会出现跳变。

激光器加热状态接近设定温度点时电流约30mA,温度逐渐升高过程中,电流逐渐升高至80mA左右,随后降低至30mA左右,此时为制冷状态,但是在80降至30mA时,经常在某个点,电流开始40~90mA跳动,持续时间10s-1分钟不等,此时激光器波长也会有较小波动,随着温度升高最终也会稳定至30mA左右。

用数字示波器测试芯片LDR引脚,从加热转变到制冷时LDR电压从0V逐渐升高到5V,在约3.5V处发生震荡,波形接近正弦波,幅度约0.9V,此时对应电流40~90mA跳动,待电流稳定后,LDR稳定在5V