请较一下LDO(比如LT3045)和普通三端稳压(比如LT1083)输入电容与输出电容正确的计算方法,用书上的方法计算都感觉不对

请较一下LDO(比如LT3045)和普通三端稳压(比如LT1083)输入电容与输出电容正确的计算方法,用书上的方法计算都感觉不对,我感觉用去耦的方式计算应该比较对一下,请教一下具体怎么配置吗

比如稳压芯片用LT1083稳压后最大负载电流2A,变压器用9V的环形变压器,滤波只用电容不用电感电阻,LT1083的带宽是10-10KHZ,是不是输入部分需要对10-10KHZ去耦,供电设备是10-100KHZ的,是不是LT1083输出部分需要对10khz-100khz去耦,请教一下具体电容该怎么配置

如果LT1083输入部分电压波动小于2.5%,去耦去到20HZ,需要50000uf左右滤波电容,1khz需要1000uf左右电容,10khz需要100uf左右电容