关于LTC3350使用中出现烧毁的问题。

  我们采用4颗超级电容串联,超级电容10F2.7V,CAP Voltage设置为10V,输入电源为汽车电池电源(12V),实际设置的输入Threshold为9V略低于超级电容充电电压10V。后备升压OUTFB设置为12V。设备在搭载汽车上的使用过程中出现了4套不同程度的芯片烧毁,主要集中在VIN和ICAP引脚。想知道会是什么原因导致这种情况发生呢?温度,还是电源浪涌,参考的输入滤波电容只有一个0.1uF会不会太少还是其它原因。。

感谢!

Parents Reply Children