关于DC芯片LT8330的计算问题

LT8330芯片典型电路中,输入12V,输出48v,135mA,这是怎么可能?算TJ=TA+PD*热阻,假定环境温度TA=30℃,PD=(VOUT-VI)*I=(48-12)V*0.135A=4.86W

TJ=30℃+4.86W*60℃/W(或者125℃/W)=321.6℃(或者637.5℃),远大于结温正常范围125℃或者150℃。这正常吗?还是数据手册电流标错了???