按照数据手册第一页的典型应用连接电路,其中RT管脚接地,输入24V输出正负13V,反馈电阻用的是100k和1M,正13V输出正常,负13V输出不正常,求大侠帮助,谢谢!
按照数据手册第一页的典型应用连接电路,其中RT管脚接地,输入24V输出正负13V,反馈电阻用的是100k和1M,正13V输出正常,负13V输出不正常,求大侠帮助,谢谢!
重新焊接一个新的电路后,LTC3260的电路终于调通了(可能是由于在用示波器测试时静电造成芯片损坏吧),24V输入,正负12V输出,给模拟电路供电,所以关注电源噪声指标,因此设计工作在恒定频率模式(MODE为低),充电泵工作在500kHz(RT管脚接地),经实际帯载测试,电源噪声很好,适合给模拟电路供电。但现在的问题是LTC3260的LDO为50mA,只能带3路模拟电路,请问要带6路怎么处理?有没有替代芯片或将两个LTC3260并联增加帯载能力?求回复,谢谢!