Post Go back to editing

重磅推荐!48 款电源参考设计

ADI 为基于电源的应用开发了一些参考设计,今天为大家推荐其中的 48 款,每款设计均包含仿真、图形和测试数据。 提供文档和文件,可重建设计。 另外,针对某些设计还提供基准测试硬件。需要哪款参考设计,自行拿走~

ps.这里给出的每款参考设计都是PDF链接,无需注册哦

再ps.对于这种满屏都是干料的帖子,你还不快快点赞、分享?! 

  • ADP1046A LLC Resonant Converter with Synchronous Rectification

    This application note consists of the ADP1046A in an isolated DC/DC switching power supply that is LLC resonant topology with synchronous rectification. The circuit is designed to provide a rated output load of 12V/50A from a nominal input voltage of 400VDC.
  • ADP1046A Wide Input Range, Full Bridge Phase Shifted Topology

    This application note consists of the ADP1046A in a DC/DC switching power supply in a full bridge phase shifted topology with synchronous rectification. This is a wide input range, wide ZVS range (Zero Voltage Switching) converter designed to provide a rated load of 48V/12.5A from an nominal input voltage source of 385VDC.
  • ADP1048 Bridgeless PFC Evaluation Kit

    This evaluation board features the ADP1048 in a switching power supply application. With the evaluation board and software, the ADP1048 can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1048 internal registers.
  • ADP1046A 100 W评估套件

    此评估板在DC-DC开关电源中集成ADP1046A,采用全桥拓扑,具有同步整流功能。此电路设计提供12V/8A的额定负载,输入电压源为36V至60V直流。
  • ADP1046A 300W Quarter Brick Module

    This application note consists of the ADP1046A in a typical DC/DC switching power supply in a full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12V/25A from an input voltage source of 42V to 60VDC. The ADP1046 is used to provide functions such as the output voltage regulation, output over voltage and current protection, primary cycle by cycle protection, and over temperature protection.
  • ADP1850: 12.0 Vin, 8 Outputs at 2A to 8A

    [PRD1366] Proven design for powering Xilinx 7 series devices. Meets tolerance and sequencing guidelines set by Xilinx. Uses ADP1850 dual output synchronous buck controller.
  • ADP1047 300 Watt Evaluation Kit

    This evaluation board features the ADP1047 in a switching power supply application. With the evaluation board and software, the ADP1047 can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1047 internal registers.
  • ADP1613 50mA Iout SEPIC-Cuk

    Cascoded coupled SEPIC-Cuk converter producing clean ± 9 V rails from a 12V input.
  • ADP1823, ADP2106, ADP1821 Reference Design

    Six Output Voltages: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5 V, 12 V; Output Current: 1 A to 4.5 A; Input voltage: 14.4-20.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1864 & ADP1611 Reference Design

    Input Voltage 5V ± 5%; Generates two voltages: An adjustable negative voltage that tracks an adjustable positive voltage; Output Voltage: -7V to -12V and +7 to +12V; Single resistor value change for each supply will adjust the output voltages; Both Voltages capable of providing 150mA of output current
  • ADP1829 & ADP1864 Reference Design

    Three Output Voltages: 1.24 V, 3.3 V, 5 V; Output Current: 2 A to 4 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design

    Two Output Voltages: 3.3 V, 1.0 V; Output Current: 3.0 A, 8.0 A; Input voltage: 10.8 V – 13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x, ADP171x Reference Design

    Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 and ADP1715 Reference Design

    Five Output Voltages: 5.0 V, 3.3 V, 3.3 V low noise, 2.5 V, 1.3 V; Output Current: 0.005 A to 1.65 A; Input voltage: 8-16 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x and ADP171x Reference Design

    Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design

    Five Output Voltages: 1.0V, 1.8V, 3.3V x 2, 5V; Output Current: 0.7A to 2.8A; Input voltage: 9-12V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design

    Four Output Voltages: 7.0 V, 3.3 V, 1.8 V, 1.2 V; Output Current: 1.6 A to 12.6 A; Input voltage: 19-21 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design

    Two Output Voltages: 1.5 V, 1.2 V; Output Current: each 20 A; Input voltage: 12 V; DC plus Ripple <±2% of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 & ADP1821 Reference Design

    Five Output Voltages: 1.2 V, 1.8 V, 3.3 V, 5 V, 12 V; Output Current: 1 A to 4.5 A; Input voltage: 15.2-16.8 V; Ripple 50 mV ppk; Transient step ±5%, 50% max load
  • ADP1613 50mA Iout SEPIC-Cuk

    Cascoded coupled SEPIC-Cuk converter producing clean ± 9 V rails from a 12V input.
  • ADP1829 Reference Design

    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design

    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design

    Single Output Voltage: 5.0 V; Output Current: 1.4 A; Input voltage: 9 V to 20 V; Ripple <1% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design

    One Output Voltage: 5 V; Output Current: 4 A; Input voltage: 12.0-44.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • Precision Switchable Vout Regulator for OTP Applications

    Output Voltage Switchable between 2.5V 2% and 7.0V 1%; Output Current: 0 to 50 mA; Input voltage: 3.2 V to 5.25V; Ripple 2% ppk of Output Voltage
  • ADP1829 Reference Design

    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 1.5 A, 2.6 A; Input voltage: 10.8 V-13.2 V; Ripple 12 mV ppk; Transient step ±5%, 50% max load
  • ADP1828 Low Voltage DC-DC Switching Power

    Input Voltage Range: 10.8 V – 13.2 V; Output Voltage: 2.5 V; Output Current: 4 A; Single sided 1” x1” PCB
  • ADP1828 Vin 2.25-2.75 Vout 1V @ 12 A

    Input Voltage Range: 2.25 V – 2.75 V; Output Voltage: 1 V; Output Current: 12 A; Ripple 20 mV ppk; Transient step ±5%, 50% max load
  • ADP1828 Three Output Voltages

    Three Output Voltages: 3.3 V, 2.5 V, 1.25 V; Output Current: 2.2 A, 3.9 A, 12.7 A; Input Voltage Range: 10.8 V – 13.2 V; Ripple 1-2% ppk of Output Voltage; Transient step ±3%, 25% max load
  • ADP1877 Vin 10.8-13.2V Vout 1.2, 1.8, 3.3, 5V

    Four Output Voltages: 1.2 V, 1.8 V, 3.3 V, 5 V; Output Current: 1 A to 3.5 A; Ripple 50 mV ppk; Transient step ±5%, 50% max load
  • ADP1621 ±15V Dual-Output SEPIC-Cuk

  • ADP1621 28V Boost

    Iout of at least 0.5 amps (will do more). Simulation results showing stability and transient response.
  • ADP1877 Reference Design

    Input 10.8 V to 13.2 V. The output voltages: VOUT1 = 1.2 V 2 A, VOUT2 = 1.8 V 1.8 A, VOUT3 = 3.3 V 1 A, VOUT4 = 5.0 V 2.2 A
  • ADP1613 Isolated Flyback Converter; Input +30-

    30 - 60V input isolated flyback converter with a "cascode" MOSFET. It uses primary side regulation to avoid the power consumption of a feedback optocoupler.
  • ADP2301 Reference Design

    4.5 V to 5.5 V for the input voltage. Single Inverting Output: -5 V
  • ADP5520 LED Driver

    The ADP5520 demo board drives up to 6 LEDs in series and a RGB LED. The toggle switch S1 specifies one of two modes of operations for the demo board on GPIO (PC0) of a micro controller.
  • ADP1613 SEPIC Converter Vin 30-60 Vout 3.3V 150mA

    Cascode SEPIC converter which produces 3.3V output at 0 - 150 mA.
  • ADP2504 Reference Design

    PRD uses 3.0 V to 4.2 V for the input voltage. Design criteria are for small size and low cost. The switching frequency is fixed at 2.5 MHz. The output is current limited to 600mA +/-10% and remains in constant current for Vout down to 2.5 V.
  • ADP1613 3.3 Vin, 200 Vout at 2 mA

    This design uses a boost converter with quadrupler charge pump. It utilizes an innovative 4 stage charge pump to increase the output voltage of the boost stage by a factor of 4.
  • PRD1205: Quasi-Isolated Flyback

    This is a 10V - 14 input isolated flyback converter which uses the ADP1621 controller and an AD8691 operational amplifier. The target application of this converter is for powering a portable media player from the accessory power outlet of an automobile.
  • PRD1209: ±10 Vout from 24 Vin at 100 mA

    A SEPIC-Cuk converter used to create a dual rail output from a single input voltage.
  • PRD1211: 5.0 Vin, 200 Vout at 2mA

    A boost converter with quadrupler charge pump. It utilizes an innovative 4 stage charge pump to increase the output voltage of the boost stage by a factor of 4. This enable us to use a very inexpensive integrated FET boost controller. The power draw was tested at 33 mA with no load.
  • PRD1210: ±15 Vout from 24 Vin at 80 mA

    A SEPIC-Cuk converter is used to create a dual rail output from a single input voltage.
  • ADP1043A Full Bridge

    Evaluates ADP1043A using Full Bridge Topology. The ADP1043A acts as an isolated switching power supply, outputting a 12V/25A DC voltage from a 38 to 72VDC input.
  • ADP1043A Two Stage Buck + Full Bridge

    Evaluates ADP1043A using Two Stage Buck and Full Bridge Topology. The ADP1043A acts as an isolated switching power supply, outputting a 28V/14A DC voltage from a -36 to -60VDC input.
  • ADP1043A Forward Active Clamp

    Evaluates ADP1043A using Forward Active Clamp Topology. The ADP1043A is a secondary side power supply controller IC designed to provide all the functions that are typically needed in an AC-DC or isolated DC-DC application.
  • ADP1043A 100 Watt Evaluation Kit

    This evaluation board features the ADP1043A in a switching power supply application. With the evaluation board and software, the ADP1043A can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1043A internal registers.
  • ADP1043A Daughter Card Evaluation Board

    The daughter card evaluation board allows the ADP1043A to be quickly evaluated in any existing switching power supply application. Using the daughter card and its accompanying software, the IC can be interfaced to any PC running Windows 2000/NT/XP/Vista via the computers USB port.
Parents Reply Children
No Data