Article MAX17222的输出电压精度是多少?

MAX17222采用PFM控制模式,在LPM、ULPM模式下,输出电压的最大误差为-1.5%~+4%

 

150mA时芯片工作在大功率模式(HPM),根据EE-Sim的仿真结果看到,输入2V时,输出电压大约维持在3.22V以上。

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.