Article MAX1748evkit产生-10V/+9V偏置电压失效,原因是什么?

MAX1748是常用的TFT供电方案,可以从3.3V或5V产生一路主电源和两路正/负高压偏置电源,适用于电压稳定度要求较高的应用。

标准的MAX1748evkit设计为输出10V/200mA主电源,以及-5V/+15V偏置电源,有些TFT屏则需要由5V电源产生-10V/+19V偏置电压,故通过调节反馈分压电阻,直接把MAX1748evkit的输出改为-10V/+19V,空载时输出正常(-9.5V/+18V),但接上屏后-10V正常,+19V跌落。从负载看,屏电流仅2mA,不应是过流保护。进一步检查发现,如果负电源空载,则+19V能稳定带载,一旦负电源加负载,则+19V跌落。

从MAX1748evkit原理图和实物看,负电源只安装了用了2倍升压部分(D3/C6),4倍压部分(D6/C12)未安装,故负电压最高只能到达-10V,带载后优于二极管压降,实际电压在-9.5V以下。MAX1748的正负偏置电源有时序关系,如果负电压不正常,则正电压不工作,由此导致上述异常。将负电源4倍压电路安装完整,并做相应调整后,MAX1748evkit即可产生所需的偏置电压。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.