Article MAX16834外围元器件如何配置?

依照如下电路设计要求:
硬件平台:MAX16834EVKIT+
LED电压:111V (最大130V)
输出电流:1A
输入电源: 最大20V电压输出的电源(最大输出电流9A以上)
 
根据Datasheet进行计算,外围元器件参数选取如下:
开关管N2:Vds电压应大于160V  (130V*1.3),  漏极电流应大于8.7A
电感L1:电感值4.2uH~42uH,饱和电流及RMS电流应大于8.7A
OVP电压设定分压电阻取值:R11改为910Kohm
电感Current limit设定电阻取值;R9改为0.02ohm
LED电流设定电阻取值:调大R17至20Kohm

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.