<header> product = AD9528 softwareversion = 1.0.0.3 </header> <detailed setup information> -- PLL1 -- - Ref A - Input Freq: 32.0 MHz Ra: 4 PFD Freq: 8.0 MHz - Ref B - Powered Down - Clk In - Osc Freq: 100.0 MHz N1: 1 PFD Freq: 8.0 MHz ------------------ -- PLL2 -- Input Freq: 8.0 MHz R2: /12.5 PFD Freq: 100.0 MHz N2: 96 Dist Freq: 768.0 MHz M: 5 VCO Freq: 3.84 GHz ---------------------- -- SysRef -- Source: External SysRef Freq: 768.0 kHz ---------------------- -- Distribution -- Input Source: PLL2 Input Freq: 768.0 MHz - Out 0 - Input Source: D0 D0:1 Output Freq: 768.0 MHz - Out 1 - Input Source: D1 D1:1 Output Freq: 768.0 MHz - Out 2 - Input Source: D2 D2:5 Output Freq: 153.6 MHz - Out 3 - Input Source: Sysref Output Freq: 768.0 kHz - Out 4 - Input Source: D4 D4:5 Output Freq: 153.6 MHz - Out 5 - Input Source: Sysref Output Freq: 768.0 kHz - Out 6 - Input Source: D6 D6:5 Output Freq: 153.6 MHz - Out 7 - Input Source: Sysref Output Freq: 768.0 kHz - Out 8 - Input Source: D8 D8:5 Output Freq: 153.6 MHz - Out 9 - Input Source: Sysref Output Freq: 768.0 kHz - Out 10 - Input Source: D10 D10:5 Output Freq: 153.6 MHz - Out 11 - Input Source: Sysref Output Freq: 768.0 kHz - Out 12 - Input Source: PLL1 Output Freq: 100.0 MHz - Out 13 - Input Source: PLL1 Output Freq: 100.0 MHz ---------------------- </detailed setup information> <registers> Register (Hex), Value (Hex), Value (Dec) 0x0, 0x00, 0 0x1, 0x00, 0 0x3, 0x05, 5 0x4, 0xFF, 255 0x5, 0x00, 0 0x6, 0x03, 3 0xa, 0x00, 0 0xb, 0x00, 0 0xc, 0x56, 86 0xd, 0x04, 4 0xf, 0x00, 0 0x100, 0x04, 4 0x101, 0x00, 0 0x102, 0x01, 1 0x103, 0x00, 0 0x104, 0x01, 1 0x105, 0x00, 0 0x106, 0x0C, 12 0x107, 0x03, 3 0x108, 0x28, 40 0x109, 0x00, 0 0x10a, 0x02, 2 0x10b, 0x00, 0 0x200, 0xF3, 243 0x201, 0x38, 56 0x202, 0x23, 35 0x203, 0x10, 16 0x204, 0x05, 5 0x205, 0x00, 0 0x206, 0x00, 0 0x207, 0x19, 25 0x208, 0x5F, 95 0x209, 0x00, 0 0x300, 0x00, 0 0x301, 0x00, 0 0x302, 0x00, 0 0x303, 0x00, 0 0x304, 0x00, 0 0x305, 0x00, 0 0x306, 0x00, 0 0x307, 0x00, 0 0x308, 0x04, 4 0x309, 0x40, 64 0x30a, 0x00, 0 0x30b, 0x00, 0 0x30c, 0x00, 0 0x30d, 0x00, 0 0x30e, 0x04, 4 0x30f, 0x40, 64 0x310, 0x00, 0 0x311, 0x00, 0 0x312, 0x00, 0 0x313, 0x00, 0 0x314, 0x04, 4 0x315, 0x40, 64 0x316, 0x00, 0 0x317, 0x00, 0 0x318, 0x00, 0 0x319, 0x00, 0 0x31a, 0x04, 4 0x31b, 0x40, 64 0x31c, 0x00, 0 0x31d, 0x00, 0 0x31e, 0x00, 0 0x31f, 0x00, 0 0x320, 0x04, 4 0x321, 0x40, 64 0x322, 0x00, 0 0x323, 0x00, 0 0x324, 0x20, 32 0x325, 0x00, 0 0x326, 0x00, 0 0x327, 0x20, 32 0x328, 0x00, 0 0x329, 0x00, 0 0x32a, 0x00, 0 0x32b, 0x00, 0 0x32c, 0x00, 0 0x32d, 0x00, 0 0x32e, 0x00, 0 0x400, 0x00, 0 0x401, 0x00, 0 0x402, 0x00, 0 0x403, 0x00, 0 0x404, 0x04, 4 0x500, 0x10, 16 0x501, 0xFE, 254 0x502, 0x3F, 63 0x503, 0xFF, 255 0x504, 0xFF, 255 0x505, 0x00, 0 0x506, 0x00, 0 0x507, 0x00, 0 0x508, 0x00, 0 0x509, 0x00, 0 </registers> <frequencies> 32000000;30720000;100000000;768000 </frequencies>
请问,以上是我的配置文件,为啥都失锁呢?