ADI9009 FPGA评估版u-boot问题


U-Boot 2014.01-dirty (Jul 21 2014 - 14:45:35)

I2C: ready
Memory: ECC disabled
DRAM: 1 GiB
MMC: zynq_sdhci: 0
SF: Detected S25FL128S_64K with page size 512 Bytes, erase size 128 KiB, total 32 MiB
In: serial
Out: serial
Err: serial
Net: Gem.e000b000
Hit any key to stop autoboot: 0
Device: zynq_sdhci
Manufacturer ID: 3
OEM: 5344
Name: SB16G
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 14.8 GiB
Bus Width: 4-bit
Unknown command 'load' - try 'help'
Copying Linux from SD to RAM...
reading uImage
2999904 bytes read in 290 ms (9.9 MiB/s)
reading devicetree.dtb
11848 bytes read in 14 ms (826.2 KiB/s)
## Booting kernel from Legacy Image at 02080000 ...
Image Name: Linux-3.14.0-g5ea3bc9
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2999840 Bytes = 2.9 MiB
Load Address: 00008000
Entry Point: 00008000
Verifying Checksum ... OK
## Loading ramdisk from FIT Image at 02000000 ...
Bad FIT ramdisk image format!
Ramdisk image is corrupt or invalid
zynq-uboot>