最新中文资料更新
中文数据手册
AD7960: 18位、5 MSPS、PulSAR差分ADC
AD7961: 16位、5 MSPS、PulSAR差分ADC
AD8428: 低噪声、低增益漂移、G = 2000仪表放大器
AD9272: 八通道LNA/VGA/AAF/ADC与交叉点开关
AD9510: 1.2 GHz时钟分配IC,PLL内核,分频器,延迟调整,8路输出
ADA4661-2: 18 V、精密、725 μA、4 MHZ、CMOS轨到轨输入输出运算放大器
ADL5511: 直流至6 GHz包络和TruPwr RMS检波器
ADL5604: 400 MHz至2700 MHz 1W RF驱动器放大器
ADN2915: 连续速率6.5 Mbps至11.3 Gbps时钟和数据恢复IC,集成限幅放大器/均衡器
ADV3202/3203: 300 MHz、32×16缓冲式模拟交叉点开关
ADXRS649: 快速启动、具有振动抑制特性的±20,000°/s偏航角速度陀螺仪
应用笔记
AN-1268: 使用ADF7241/ADF7242和Skyworks SE2431L的参考设计
电路笔记
技术文章
Clock Generation Devices
Operational Amplifiers (Op Amps)
Single Channel A/D Converters
ad7960
Clock Generation and Distribution
ADP1190
adl5604
amplifiers
and Protection
Instrumentation Amplifiers
Driver Amplifiers
Clock and Data Recovery/Retiming
power monitor
300
sensors
clock and timing
ad9272
Ideal Diodes
ad9510
ad9524
and Load Switches
最新中文资料
ada4661-2
Clocks & Timers
gyroscopes
ad7961
RMS Detectors
control
Integrated/Special Purpose A/D Converters
RF Power Detectors
Sensors and MEMS
powerpath
High Speed A/D Converters >10 MSPS
Power Monitor Control and Protection
Low Input Bias Current Op Amps (≤100 pA)
ad8428
adau1977
Standard High Speed A/D Converters
Precision A/D Converters
rf amplifiers
adl5511
Audio A/D Converters
Low Input Bias Current Op Amps (≤100 pA)
adau1978
adn2915
adxrs649
Powerpath Ideal Diodes and Load Switches
Show More