世健公司提供ADI汽车传感器和传感器接口解决方案

世健公司提供ADI汽车传感器和传感器接口解决方案 by mxj1005071012

应用描述

为了符合新出台的法规要求,提高燃油经济性和减少排放,汽车必须更加环保。只有通过改进传统内燃机效率,才能满足这些要求,这一目标要通过改进燃烧传感和控制性能付诸实现,因而需要更高的传感器和信号调理精度和集成度。车辆中通常有超过100个传感器,通常按功能可以分为6类,包括压力传感器、电流传感器、电容传感器、位置传感器、速度传感器和温度传感器。

系统需求与设计挑战

车辆传感器可用于动力总成系统、底盘/安全和车身系统。要改善燃油经济性、排放量和车辆性能,必须同时改进动力总成系统。对于传感器而言,这需要显著改善性能和/或实现各种功能,但在动态范围、精度、诊断和稳定性(EMC、ESD、温度等)方面实现这个目标具有很大挑战性。

 

压力传感器

在高压恶劣环境下,我们需要很多压力传感器来测量气体或流体压力。例如,有些动力总成系统需要测量缸内、变速箱油、柴油共轨、GDI燃油、柴油微粒滤清器(DPF)和废气再循环系统(EGR)的压力。安全应用包括制动液和乘客检测系统的重量或压力。高压恶劣环境应用要求传感器元件(容性或压阻)必须与信号调理芯片分隔开。例如,压阻(应变片)解决方案可以测量最高达到2,800 bar的压力。应变片技术基于电阻电桥。四个应变片附加到一个薄膜上,形成薄膜式压力传感器。输出信号小至10 mV。系统误差包括机械输出、热输出、容差和应变系数误差。总误差可以达到最高100%的FSR。因此,调理电路必须高度精确,具有低漂移。另外还需要基于增益、失调、温度和线性度相关的多变量补偿。压力传感器主要放置在恶劣环境中。典型工作温度范围为?40°C至+125°C,在某些情况下高达150°C。这些传感器还需要高抗电磁干扰能力和诊断功能。

电流传感器

To improve fuel economy and energy management, the position of the solenoid valve in the fuel injection system and the automatic transmission must be precisely controlled. In addition, the motor current of the "on demand" power must be monitored more accurately. The design challenges we typically encounter include high accuracy, low offset in harsh environments (offset must be less than 5 mV, offset drift must be less than 20 μV), high bandwidth (up to 500 kHz in some cases), wide common-mode voltage range ( Up to 65 V), wide operating temperature range (up to 125 ° C).

Capacitive sensor

Capacitive sensors offer several advantages, such as low system cost, different shape feasibility, and low power consumption. They are typically used in keyless entry gating system proximity sensors, rain detectors, humidity sensors, fuel level/quality sensors. Capacitive sensors are sensitive to environmental changes and must have high resolution, accuracy, adjustable common mode capacitance, and immunity to electromagnetic interference.

Position and speed sensor

ADI has a broad product portfolio and a long history in the Rotary Digital Converter (RDC) market. The AD2S1205 and AD2S1210 are capable of handling trace rates up to 3,125 RPS. Their accuracy can reach ±2.5 arc minutes. The AD2S1205 is a 12-bit RDC and the 10/12/14/16-bit resolution of the AD2S1210 can be set by the user. The chip features differential input and incremental encoder outputs, as well as programmable fault detection thresholds. They are used for motor shaft angle and speed measurements in gearbox, EPS and HEV/EV motors.

Temperature Sensor

ADI's TMP36 has an accuracy of ±2°C over full scale and a linearity of 0.5°C over full scale with a temperature range of ?40°C to +125°C with analog output. ADI's ADT7311 and ADT7312 are accurate to ±1°C full scale and temperature range from ?40°C to +150°C with digital SPI output. Based on the die package, the temperature range of the ADT7312 can be increased to -40 to +175 °C.

ADI's solution

ADI has long-standing relationships with leading automotive suppliers and has a proven track record in high-performance signal processing, high reliability and high quality product development to provide optimized solutions to meet these challenges.

  • Created
Was this helpful?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.