最新ADI官方中文技术资料更新 (2014年4月)

最新ADI官方中文技术资料更新 (2014年4月) by adiadmin

中文数据手册

AD8418:双向、零漂移、电流检测放大器

ADA4861-3:高速、低成本、三通道运算放大器

ADIS16137±1000°/秒精密角速度传感器

ADL554250 MHz6 GHz RF/IF增益模块

ADM8323/ADM8324:内置窗式看门狗和手动复位的监控电路,采用5引脚SOT-23封装

ADSP-CM402F/CM403F/CM407F/CM408F:搭载ARM Cortex-M4的混合信号控制处理器

ADXL278:双轴、高g iMEMSRegistered加速度计

ADP1190A:带四通道信号开关的集成500 mA负载开关

ADRF6620 : 700 MHz to 2700 MHz reception mixer, integrated the IF the DGA , fractional N division PLL and VCO

ADV7282 : 10 bits 4 times oversampling SDTV video decoder, differential input and support deinterlacing

ADuM1440/ADuM1441/ADuM1442/ADuM1445/ADuM1446/ ADuM1447 : Micropower Quad Channel Digital Isolator

ADM7150 : 800 mA , Ultra Low Noise, High PSRR , RF Linear Regulator

 

 

technical article

MS-2577 : Model-based advanced motor control system design

 

Circuit note

CN0254 : 16 -Bit, 250 kSPS , 8- Channel, Single Supply, Isolated Data Acquisition System

CN0310 : 24 -bit, 250 kSPS Single Supply Data Acquisition System

CN025516位、100 kSPS、单电源、低功耗数据采集系统

CN0305:针对高达4 kHz子奈奎斯特输入信号进行优化的16位、300 kSPS、低功耗数据采集系统

CN0306:针对高达1 kHz低于奈奎斯特频率输入信号优化的16位、100 kSPS低功耗数据采集系统

CN025124位、4.7 Hz4通道模拟数据采集系统

CN0261:针对交流性能优化的18位、250 kSPS数据采集系统

 

 

应用笔记

AN-1258ADF7021ADF7021-NADF7021-V的镜像抑制校准

AN-1259:校准隔离计量芯片组ADE7978ADE7932/ADE7933

AN-1270 : Video Generator Based on ADV7511/ADV7511W/ADV7513

 

  • Created
Was this helpful?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.