Post Go back to editing

调试出现问题,输出电压不正常

Category: Hardware
Product Number: LTC3888
 现象:RUN信号悬空,按规格书是没打开,但上电后,万用表测量1路输出0.7V,1路输出0.5V,此时软件里的输出电压为0。
            RUN信号拉高,输出电压大幅度跳动不止到10V,同时伴有哒哒哒的声音,此时软件里的输出电压为0。
            不管哪种情况,电流一直是负数。后级使用的LTC7051。
                

Thread Notes