Post Go back to editing

LTM8067

Contains AI Generated Content
Category: Hardware
Product Number: LTM8067

LTM8067输入电压28V,输入电容2.2uf;输出5V,输出电容是22uf;负载是一些接口芯片,总功率大概在250mA,每隔几百ms输出会掉到2.6V左右,持续2ms;将负载更换为50欧姆功率电阻,故障仍然存在,在28V输入条件下,最大负载能到400多mA,最小负载应该也够吧

Thread Notes