Post Go back to editing

CCES3.0.2怎样配置

Category: Software
Product Number: CCES3.0.2
Software Version: adsp-sc594 无L3情况下的软件配置问题

诸位好,

        以ADSP-SC594为主控芯片,设计板卡,考虑到代码量偏少,L3 Memory Interface 接口未使用。调试板卡软件工具为CCES3.0.2, 按照工程向导,建立一个工程,在ARM核 system.svc >> Linker Files Configuration >> Target Memory Options >> Select default target memory for code and data  默认L3, 选项有L2, 当选择L2时编译出错。错误信息如下:

1. Description Resource Path Location Type region `MEM_L2_CACHED' overflowed by 3502948 bytes test_Core0 C/C++ Problem

2. Description Resource Path Location Type test_Core0 section `.heap' will not fit in region `MEM_L2_CACHED' test_Core0 C/C++ Problem

3. Description Resource Path Location Type test_Core0] Error 1 test_Core0 line 52 C/C++ Problem

请帮我解答: 无L3 是否也可以正常运行,需要做哪些配置上的改变

谢谢

Thread Notes

Parents Reply Children
No Data