Post Go back to editing

ADF4355-2评估板无法锁定的问题

Category: Hardware
Product Number: ADF4355-2

我用FPGA控制ADF4355-2时,时序已经用示波器检测过是正确的,但是MUXOUT引脚DLD模式一直是低电平,R output和Noutput模式只有一次有波形输出,其余时间也是无输出状态。我测量CPout引脚和VTUNE引脚电压均为2.7V。评估板电流为0.22A,但是偶尔为0.07A,有时也会是0.33A,请问这个有什么关系呢?求各位大神指导。下图是我配置的寄存器指令。

Thread Notes