Post Go back to editing

Insert loss /Return loss

Category: Datasheet/Specs
Product Number: Max96781, Max967

Dear ADI,

我们现在使用Max96781这颗编串芯片,针对从编串到解串的这条高频通信链路的S参数,我不是太明白,比如你们的channel user guide上说的线束段能允许的最大插入损耗为Maximum-17dB

问1:如实际测量线束测量结果为 :IL=-5.5dB@3GHz,RL=-7dB@3GHz, 这个结果算合格还是不合格?

问2:IL=-17dB,是不是意味着:输出信号/输入信号= 1.9%

Thread Notes