Category: Datasheet/Specs
Product Number: ADXL359
最近在使用ADXL359的时候关于datasheet中有几个问题不太明白:
1、关于sensitivity的问题
Sensitivity Change due to Temperature ±0.015%/°C 这个指标是什么含义,是指每LSB表示的加速度大小会随着温度变化有±0.015%的变化吗?如果25℃下10g是512000,温度26℃可能就是51200*(1+0.015%),是这个意思吗?
2、关于0g offset中的振动误差
关于
Offset due to 7.5 g rms vibration, ±10 g range, in a 1 g orientation <0.1g
这一行该如何理解,是指7.5g的振动会让有1g真实加速度的载体产生<0.1g 的误差?还是7.5g中的每1g产生<0.1g的误差?