Article MAXREFDES100测量体温不准确,如何解决

MAXREFDES101内部使用MAX30205测量体温,在测量范围内精度可达±0.1℃。MAX30205测量其自身(Die)的温度。芯片与外界之间的热传导路径决定了温度测量的准确性。外部温度主要是通过引线和裸露焊盘传导至芯片的。因此,温度可能存在一定损耗。我们建议建立从皮肤到裸露垫的传导路径。 并且导电路径应尽可能短。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.