Article 对于MAXM17552,当输入电压为48V,输出为4V时,工作频率是否可以设为450kHz?

对于BUCK调节器,通常频率越高则解决方案的尺寸越小;频率越低则效率越高。但是选择频率时还要考虑调节器的最小导通时间。例如,MAXM17552的最小导通时间是152ns,根据公式ton(min)=Vo/Vin(max)*fsw,当Vin(max)=55Vfsw=450kHz时, ton(min)=4V/55V*450kHz=162ns,所以450kHz是可以的。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.