Article 在MAX3008电平转换器中, I/O VCC侧使用100k下拉电阻无法在 I/O VL侧建立低电平,为什么?

MAX3001E/MAX3002–MAX3012电平转换器基于单稳态加速器,如下图所示:

其输出级只有在I/O VL或I/O VCC侧检测到高、低电平之间的跳边沿时,才会触发单稳态电路动作,反转电平输出。因此,MAX3001E, MAX3002-MAX3008对输入信号的驱动要求较高:

100k下拉电阻提供非常弱的下拉,导致高电平-低电平的放电时间很长,单稳态加速器无法检测到高-低的跳边沿。如果使用下拉电阻建立低电平,则需使用小的阻值(20k),以提供强下拉驱动。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.