Article Maxim是否提供MAX30205随温度、功耗变化的自热曲线?

我们没有提供不同温度,功耗下的MAX30205自热曲线,因为MAX30205的功耗非常低:工作条件下(没有I2C接口通信),器件功耗仅为2.4mW,自热引起的器件温升0.02°C,这一变化大多数测温应用是可以忽略的。

为了避免自热引入的温度误差,建议MAX30205测温时,采样周期不要低于10S。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.