Article MAX17503在短路期间是否持续保持在打嗝模式?


是的,器件保持在打嗝模式。打嗝模式下,在打嗝超时周期(32,768个时钟周期)内暂停工作,保护转换器。达到打嗝超时周期后,再次尝试软启动。在开关频率下,一个时钟周期就是一个开关周期。注意,在过载条件下尝试软启动时,如果反馈电压未超过0.58V (比如短路),器件以设定开关频率的一半进行切换,并保持该频率,直到过载条件消除。例如,如果开关频率设定为500kHz,那么在短路期间,时钟频率将下降到250kHz,周期为大约4us。4us周期下,32768个时钟周期等于131ms打嗝周期,期间将重复该过程,直到短路消除或断电。

 

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.