Article MAX7317 SPI通信波形正确。但是IO口输出始终为高电平,是什么原因?

首先要确定SPI通信模式,SPI通信有四种模式,分别为时钟极性与时钟相位分别为0,1的情况。MAX7317  极性为0(CLK默认低电平)相位为0(CLK时钟第一个上跳沿读取数据)
如果SPI通信没有问题,而IO状态还是没有改变,那么注意到IO口为开漏极输出,根据其Sink Current=0.5mA,供电电压3.3V计算,上拉电阻应大于6.6K,选用10k上拉电阻即可。过小、过大的上拉电阻不会得合理的IO输出。
 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.