English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
对于MAXM17552,当输入电压为48V,输出为4V时,工作频率是否可以设为450kHz?
FAQs
讨论
Tags
Cancel
Was this helpful?
Was this helpful?
Yes
No
In this Article
Created
over 5 years ago
Updated
6 months ago
FAQs
MAXM
MAXM17552AMB+T: FAQ
对于MAXM17552,当输入电压为48V,输出为4V时,工作频率是否可以设为450kHz?
对于
BUCK
调节器,通常频率越高则解决方案的尺寸越小;频率越低则效率越高。但是选择频率时还要考虑调节器的最小导通时间。例如,
MAXM17552
的最小导通时间是
152ns
,根据公式
ton(min)=Vo/Vin(max)*fsw
,当
Vin(max)=55V
,
fsw=450kHz
时,
ton(min)=4V/55V*450kHz=162ns
,所以
450kHz
是可以的。
KA-12138
MAXM17552AMB+T
MAXM17552
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.