Article MAX6495输出电容限制

MAX6495输出电容(该电容是OUTFB引脚的总电容,包含储能电容以及后级DC-DC的输入电容)需遵从以下曲线给出的限制,比如,60V过压保护对应于40uF总电容。

原因是MAX6495内部集成了100mA下拉电路,发生过压时,MAX6495拉低GATE电压。一旦GATE电压低于OUTFB,电流将从OUTF通过MAX6495内部嵌位二极管流入100mA下拉电路进行放电。为确保器件的安全性,对输出总电容有所限制。

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.