English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX6495ATT/V+: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX6495ATT/V+: FAQ
MAX6495ATT/V+: FAQ
Created
over 7 years ago
Was this helpful?
Yes
No
More
Cancel
MAX6495输出电容限制
MAX6495输出电容(该电容是OUTFB引脚的总电容,包含储能电容以及后级DC-DC的输入电容)需遵从以下曲线给出的限制,比如,60V过压保护对应于40uF总电容。 原因是MAX6495内部集成了100mA下拉电路,发生过压时,MAX6495拉低GATE电压。一旦GATE电压低于OUTFB,电流将从OUTF通过MAX6495内部嵌位二极管流入100mA下拉电路进行放电。为确保器件的安全性…
如何选择MAX6495的外部MOSFET?
首先,MAX6495外部MOSFET的导通电阻应尽可能低,以降低功耗。因为在正常工作模式下,MOSFET消耗的功率为: MOSFET的导通电阻越小,DS之间压差越小,功耗越低。 其次,由于MAX6495在过压模式下处于“限压”状态,即器件如同一个线性稳压器,通过调整外部MOSFET的导通电阻,改变MOSFET漏源之间的压差,以保证输出电压限定在门限值。此时,MOSFET需要承受的功率为…
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.