English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX6007B: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX6007B: FAQ
MAX6007B: FAQ
voltage references
MAX6007B
Created
over 8 years ago
Updated
13 days ago
Was this helpful?
Yes
No
More
Cancel
MAX6007B输出电容可否使用 0.01μF//100pF?
绝大多数电压基准都包含一个输出放大器,缓冲、调整输出电压。这就需要以下RC补偿网络,这里的R通常有输出电容的等效串联电阻ESR充当。因此,基准输出旁路电容的ESR不能太小,以避免出现稳定性问题。 用0.01μF与100pF电容并联,可能导致并联后的等效串联电阻过小,未加载时存在稳定性问题。
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.