English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
如何实现恒定功率输出?
FAQs
讨论
Tags
Cancel
Was this helpful?
Was this helpful?
Yes
No
In this Article
Created
over 8 years ago
Updated
6 months ago
FAQs
MAX
MAX4222EEE+: FAQ
如何实现恒定功率输出?
可以采用
MAXM17503+MAX16904+MAX4222F+MAX4163
来实现
MAXM17503
输出
12V ,
最大电流可以达到
2.5A
MAX4222F
实现功率检测
,
通过检测输出电压和输出电流做乘法来获得实际的输出功率
.
MAX4163
是
SOT323
满摆幅输入
/
输出运算放大器
,
通过实际功率与目标功率的差别来控制
MOSFET
来调节输出功率
MAX16904
实现
5V
输出,给
MAX4222F
和
MAX4163
供电
。
MAX4222EEE+
000094101
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.