English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX4222EEE+: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX4222EEE+: FAQ
MAX4222EEE+: FAQ
Created
over 8 years ago
Was this helpful?
Yes
No
More
Cancel
如何实现恒定功率输出?
可以采用 MAXM17503+MAX16904+MAX4222F+MAX4163 来实现 MAXM17503 输出 12V , 最大电流可以达到 2.5A MAX4222F 实现功率检测 , 通过检测输出电压和输出电流做乘法来获得实际的输出功率 . MAX4163 是 SOT323 满摆幅输入 / 输出运算放大器 , 通过实际功率与目标功率的差别来控制 MOSFET 来调节输出功率 MAX16904…
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.