English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX30205MTA+T: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX30205MTA+T: FAQ
MAX30205MTA+T: FAQ
Created
over 8 years ago
Was this helpful?
Yes
No
More
Cancel
MAX30205在恒温箱测试温升速度很快,但实测体温温升很慢,大概14分钟才到达体温,请问可做哪些改进?
在测量体温时要减小器件对外散热,因为接触的皮肤温度比环境温度高,热量会通过器件散到空中,另外,如果电路板和皮肤接触的部分同时和外部环境接触,也会造成热量的散失,特别是当电路板大面积敷铜,要把MAX30205部分和其他电路在电路板上通过开槽分割开,另外,在MAX30205器件上方覆盖保护,防止热量通过器件散发出去。
MAX30205温度传感器需要校准吗?
MAX30205每个芯片出厂前已校准,内置补偿。可以在37°C to 39°C范围保证0.1°C精度。用户不再需要校准。
MAX30205用作体温计时,EP与金属探头之间如何连接?.
体温计连接示意图如下: 通过MAX30205底部裸焊盘导热,可以通过散热过孔焊接在PCB上,PCB与测温金属探头之间采用导热硅脂(具有高导热能力:5 W/m-K )接触。
Maxim是否提供MAX30205随温度、功耗变化的自热曲线?
我们没有提供不同温度,功耗下的MAX30205自热曲线,因为MAX30205的功耗非常低:工作条件下(没有I2C接口通信),器件功耗仅为2.4mW,自热引起的器件温升0.02°C,这一变化大多数测温应用是可以忽略的。 为了避免自热引入的温度误差,建议MAX30205测温时,采样周期不要低于10S。
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.