English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX17501BATB: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX17501BATB: FAQ
MAX17501BATB: FAQ
Created
over 7 years ago
Was this helpful?
Yes
No
More
Cancel
当输入电压为0V或悬空时,能否在MAX17501的输出加+5V电压?
根据MAX17501的datasheet,引脚LX与PGND之间的电压范围是-0.3V到VIN+0.3V,所以当输入电压为0V或悬空时,不能直接在MAX17501的输出加一个+5V的电压。如果必须要加,则需要在MAX17501的输出串联一个肖特基二极管,再加+5V电压。
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.