English
EngineerZone
Other Products (CN)
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
Other Products (CN)
FAQs
MAX1421ECM+: FAQ
FAQs
讨论
Tags
Cancel
FAQs
MAX
MAX1421ECM+: FAQ
MAX1421ECM+: FAQ
Created
over 7 years ago
Was this helpful?
Yes
No
More
Cancel
MAX1421的40Mbps数据线D0-D11布线长度是否需要保持相同的?
D0-D11数据线的PCB引线不需要完全相等,但需注意一个原则,150mm的PCB引线大约产生1ns延时;8mm的线长差异将产生大约0.05ns的偏差。由于数据周期为25ns,0.05ns的偏差不会影响有效数据的采样。
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.