Post Go back to editing

ADXL357,Y轴出现异常;

Category: Hardware
Product Number: ADXL357

ADXL357测量Z、Y两个方向的振动加速度,STM32通过SPI读取后,再通过DAC输出两个通道值:0g时输出5V,+0.5g输出10V,-0.5g输出0V;

①0g加速度时,通道Z输出正常,DAC保持输出5V±0.001V。通道Y输出异常,DAC电压从5V±0.001V缓慢下降至4.95V后,再恢复到5V,见下图;

②上图中加了高通,纵轴换算成了加速度g,也就是缓慢负向变动了约50mg;

③出现上述异常的概率较低,不容易复现。硬件上,两个通道的处理方式一模一样;

④STM32主控:STM32H723VGH6。DAC芯片:DAC8760IPWP;

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.