Post Go back to editing

ADXL355 如何进行温度校准

Thread Summary

The user inquired about temperature correction methods for equipment operating in high-latitude regions with a seasonal temperature range of -20°C to 20°C. The final answer suggested using the universal lookup table method for temperature compensation, which the user acknowledged, albeit with a hint of sarcasm. No specific Analog Devices products or model numbers were mentioned.
AI Generated Content

设备工作地点在高纬度地区。冬夏两季温差较大,是否有温度矫正方法?最大温差在 -20摄氏度到20摄氏度之间。

Parents Reply Children
No Data