“The ADXL103/ADXL203 output is ratiometric, so the output sensitivity (or scale factor) varies proportionally to the supply voltage. At VS = 3 V, the output sensitivity is typically 560 mV/g. Sensitivity at XOUT, YOUT VS = 5 V is 1000mv ” ,说明书上这两处,似乎有误,如果5 V Sensitivity是1000mv,3 V Sensitivity应该是600mv。