Post Go back to editing

adis16136的分辨率

Thread Summary

The user inquired about the resolution of the ADIS16136 gyroscope. The final answer provided by the support engineer indicates a 16-bit output with a resolution of approximately 0.018°/sec, a range of -450°/sec to +450°/sec, and full-scale non-linearity of ±0.01%. The output noise is 0.11°/sec rms, which is also important for assessing system performance.
AI Generated Content

我想知道adis16136陀螺仪的分辨率是多少