Post Go back to editing

ADcmXl3021 MTC Mode S/W Code

Dear All:

我想知道如何設置ADcmXL3021 MTC模式嗎? 有任何文件或流程設置規則可以參考嗎? 我需要ADcmXL3021 MTC模式初始SW代碼(initial SW Code),希望為我提供加速的產品開發

Best

Jack

Parents Reply Children
  • # adcmxl3021 Driver in Python
    # SPI Master is using Raspberry Pi
    # spidev is the Raspberry Pi spi communication library
    # Date: 2019.7.11
    
    import sys
    import spidev
    import time
    
    SPI_MAX_SPEED   =1953125
    
    class adcmxl3021():
        
        #Configuration Constant based on ADcmXL3021 datasheet
        
        PAGE_ID         =0x00
        TEMP_OUT        =0x02
        SUPPLY_OUT      =0x04
        FFT_AVG1        =0x06
        FFT_AVG2        =0x08
        BUF_PNTR        =0x0A
        REC_PNTR        =0x0C
        X_BUF           =0x0E
        Y_BUF           =0x10
        Z_BUF           =0x12
        X_ANULL         =0x14
        Y_ANULL         =0x16
        Z_ANULL         =0x18
        REC_CTRL        =0x1A
        REC_PRD         =0x1E
        ALM_F_LOW       =0x20
        ALM_F_HIGH      =0x22    
        ALM_X_MAG1      =0x24   
        ALM_Y_MAG1      =0x26
        ALM_Z_MAG1      =0x28   
        ALM_X_MAG2      =0x2A   
        ALM_Y_MAG2      =0x2C
        ALM_Z_MAG2      =0x2E
        ALM_PNTR        =0x30
        ALM_S_MAG       =0x32
        ALM_CTRL        =0x34
        DIO_CTRL        =0x36
        FILT_CTRL       =0x38
        AVG_CNT         =0x3A
        DIAG_STAT       =0x3C
        GLOB_CMD        =0x3E
        
        ALM_X_STAT      =0x40   
        ALM_Y_STAT      =0x42
        ALM_Z_STAT      =0x44   
        ALM_X_PEAK      =0x46   
        ALM_Y_PEAK      =0x48
        ALM_Z_PEAK      =0x4A
    
        TIME_STAMP_L    =0x4C
        TIME_STAMP_H    =0x4E
    
        REV_DAY         =0x52
        YEAR_MON        =0x54
        PROD_ID         =0x56
    
        SERIAL_NUM      =0x58
        USER_SCRATCH    =0x5A
        REC_FLASH_CNT   =0x5C
    
        MISC_CTRL       =0x64
        REC_INFO1       =0x66
        REC_INFO2       =0x68
        REC_PNTR        =0x6A
    
        ALM_X_FREQ      =0x6C
        ALM_Y_FREQ      =0x6E   
        ALM_Z_FREQ      =0x70
        STAT_PNTR       =0x72
        X_STASTIC       =0x74
        Y_STASTIC       =0x76
        Z_STASTIC       =0x78
        FUND_FREQ       =0x7A
        FLASH_CNT_L     =0x7C
        FLASH_CNT_H     =0x7E
    
        PAGE_ID         =0x00
    
    
    
        def __init__(self, device=0, ce_pin=0):
            """
            device: the SPI device (often 0)
            ce_pin: pass 0 for CE0, 1 for CE1, etc.
            device and ce_pin map to device file /dev/spidev{device}.{ce_pin}
            """
            self.spi_init(device, ce_pin)
    
        def spi_init(self,device,ce_pin):
            """
            Using "pinout" command to check the raspberry spi definition.
            device: SPI0 (0), SPI1 (1)
            ce_pin: CE0 (0), CE1 (1)
            
            SPI0 definition
            CE0 :  GPIO8 (0)  PIN24
            CE1 :  GPIO7 (1)  PIN26
            MOSI:  GPIO10     PIN19
            MISO:  GPIO9      PIN21
            SCLK:  GPIO11     PIN23
    
            SPI1 definition
            CE0 :  GPIO18 (0) PIN12 
            CE1 :  GPIO17 (1) PIN11PAGE_ID
            CE2 :  GPIO16 (2) PIN36
            MOSI:  GPIO20     PIN38
            MISO:  GPIO19     PIN35
            SCLK:  GPIO21     PIN40   
            """
            # init spi for communication
            self.spi = spidev.SpiDev()
            self.spi.open(device, ce_pin) # (x,0) == CE0, (x,1) == CE1
    
            # Set 4-line spi mode
            self.spi.threewire   =False
    
            # Set spi msb first
            self.spi.lsbfirst    =False
    
            # Set clock phase and polarity to default
            # SPI_CPOL=0, SPI_CPHA=0
            self.spi.mode       =3
    
            # Set SPI CS Active Low
            self.spi.cshigh     =False
    
            # Set SPI clock rate: 7.8125MHz, cdiv=32, fsclk=250MHz/cdiv, cdiv = [2,4,8,16,32,...32768]
            self.spi.max_speed_hz=SPI_MAX_SPEED
    
            self.spi.bits_per_word =8
    
            
        
        def spi_write(self, address, value):
            # Write value (1 byte) to address
            # Send instruction (command bit7=1 for write), address[6:0], and value
            address=address+0x80
            self.spi.xfer([address, value])
    
    
        def spi_write_word(self,address,value_16b):
            value_l=value_16b & 0xFF
            value_h=value_16b>>8
            self.spi_write(address,value_l)
            self.spi_write(address+1,value_h)
    
    
        def spi_read_bytes(self, address):
            # Read
            # Send instruction (command bit7=0 for read), address bit6:0
            rb=self.spi.xfer([address,0],SPI_MAX_SPEED,16,8)
            return rb
    
        def spi_read(self, address):
            # Read
            # Send instruction (command bit7=0 for read), address bit6:0
            rb=self.spi.xfer([address,0],SPI_MAX_SPEED,16,8)
            rbc=  rb[0]*256 + rb[1]
            return rbc
            
        def spi_read2s(self, address):
            # Read
            # Send instruction (command bit7=0 for read), address bit6:0
            rb=self.spi.xfer([address,0],SPI_MAX_SPEED,16,8)
            rbc=  rb[0]*256 + rb[1]
            rbc2= self.twos_comp(rbc,16)
            return rbc2
    
    
            
    
        def twos_comp(self,val, bits):
            # two's complement of value in bits
            if val&(1<<(bits-1)) != 0:
                val = val - (1<<bits)
            return val
    
    
        def check_spi_rd(self):
            #Readback Device ID to check the SPI Read
            self.get_prod_id()
            rb=self.get_prod_id()
            print ("--------------")
            print ("product_id readback:%s"%(rb))
            if (rb == 3021) :
                print ("spi Read OK, Find DUT=ADcmXL3021")
            else:
                print ("spi Read Failure, Please check SPI timing and hardware connections")
    
    
        def software_reset(self):
            self.spi_read(self.GLOB_CMD)
            rb=self.spi_read(self.GLOB_CMD)
            rb=rb | 0x80
            self.spi_write_word(self.GLOB_CMD,rb)
            #wait s
            time.sleep(0.5)
    
    
        def get_diag_sts(self):
            self.spi_read(self.DIAG_STS)
            rb=self.spi_read(self.DIAG_STS)
            return hex(rb)
    
    
        def get_temp_out(self):
            #return unit:C
            #self.set_page_id(page_id=0)
            self.spi_read(self.TEMP_OUT)
            rb=self.spi_read(self.TEMP_OUT)
            return (self.twos_comp(rb,16)*(-0.46)+460)   
    
        
        def get_prod_id(self):
            #self.set_page_id(page_id=0)
            self.spi_read(self.PROD_ID)
            rb=self.spi_read(self.PROD_ID)
            return rb
    
    
        def set_user_scratch(self,user_scratch):
            #self.set_page_id(page_id=0)
            self.spi_write_word(self.USER_SCRATCH,user_scratch)
    
        def get_user_scratch(self):
            #self.set_page_id(page_id=0)
            self.spi_read(self.USER_SCRATCH)
            rb=self.spi_read(self.USER_SCRATCH)
            return rb
    
        def get_year_mon_day_rev(self):
            #self.set_page_id(page_id=0)
            self.spi_read(self.YEAR_MON)
            year_mon=self.spi_read(self.YEAR_MON)
            self.spi_read(self.REV_DAY)
            rev_day=self.spi_read(self.REV_DAY)
            return year_mon, rev_day
    
    
        def set_page_id(self,page_id):
            self.spi_write_word(self.PAGE_ID,page_id)
    
        def get_page_id(self):
            self.spi_read(self.PAGE_ID)
            rb=self.spi_read(self.PAGE_ID)
            return rb
    
         
            
    
        # MTC mode Register Settings:
        # AVG_CNT: decimation filter D after ADC fs=220ksps
        # FILT_CTL: FIR filter 32 taps
        # REC_CTRL: [bit1:0] Record mode control = 0b10 (MTC)
        #           [bit13:12] Window Setting    =01 (hanning default)
        #           [bit11:8] SR settings        =0b0001 (sr0 enabled, sr1~3 disabled)
        # GLOB_CMD: Bit11= record start/stop or external trigger
        # /BUSY signal will toggle when the data record USER_SCRATCHis stored and the alarms are checked.
        # 4096 DATA will be stored in X/Y/Z_BUF
    
        def mtc_set(self):
            self.spi_write_word(self.AVG_CNT,0x7421)
            self.spi_write_word(self.FILT_CTRL,0x0000)
            self.spi_write_word(self.REC_CTRL,0x1102)
            self.record_start()
            time.sleep(2)
    
        def mtc_read(self):
            gain=-0.001907     
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read2s(self.X_BUF) 
                x=self.spi_read2s(self.X_BUF)*gain
                print (x)
                
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read2s(self.Y_BUF) 
                y=self.spi_read2s(self.Y_BUF)*gain
                print (y)
                
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read2s(self.Z_BUF) 
                z=self.spi_read2s(self.Z_BUF)*gain
                print (z)  
    
    
    
    
        # MFFT mode Register Settings:
        # AVG_CNT: decimation filter D after ADC fs=220ksps
        # FILT_CTL: FIR filter 32 taps
        # REC_CTRL: [bit1:0] Record mode control = 0b00 (MFFT)
        #           [bit13:12] Window Setting    =01 (hanning default)
        #           [bit11:8] SR settings        =0b0001 (sr0 enabled, sr1~3 disabled)
        # FFT_AVG1: spectral average settings for sr0 and sr1, default (0x0108)
        # FFT_AVG2: spectral average settings for sr2 and sr3, default (0x0101)
        # GLOB_CMD: Bit11= record start/stop or external trigger
        # /BUSY signal will toggle when the data record USER_SCRATCHis stored and the alarms are checked.
        # 4096 DATA will be stored in X/Y/Z_BUF
    
        def mfft_set(self):
            self.spi_write_word(self.AVG_CNT,0x0000)
            self.spi_write_word(self.FILT_CTRL,0x0000)
            self.spi_write_word(self.REC_CTRL,0x1100)
            self.spi_write_word(self.FFT_AVG1,0x0108)
            self.spi_write_word(self.FFT_AVG2,0x0101)
            self.record_start()
            time.sleep(10)
    
        def mfft_read(self):
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read(self.X_BUF) 
                x=self.spi_read(self.X_BUF)
                print (x)
                
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read(self.Y_BUF) 
                y=self.spi_read(self.Y_BUF)
                print (y)
                
            self.set_buf_pntr(buf_pntr=0)
            for i in range(10):
                if i==0:
                   self.spi_read(self.Z_BUF) 
                z=self.spi_read(self.Z_BUF)
                print (z)         
    
    
    
        def get_avg_cnt(self):
            #self.set_page_id(page_id=0)
            self.spi_read(self.AVG_CNT)
            rb=self.spi_read_bytes(self.AVG_CNT)
            sr3=rb[0]>>4
            sr2=rb[0]&0x0F
            sr1=rb[1]>>4
            sr0=rb[1]&0x0F       
            return [sr3,sr2,sr1,sr0]
    
        def set_buf_pntr(self,buf_pntr):
            #self.set_page_id(page_id=0)
            self.spi_write_word(self.BUF_PNTR,buf_pntr)
    
        def record_start(self):
            self.spi_read(self.GLOB_CMD)
            rb=self.spi_read(self.GLOB_CMD)
            rb=rb | 0x0800
            self.spi_write_word(self.GLOB_CMD,rb)
    
            
            
        def self_test(self):
            self.spi_read(self.GLOB_CMD)
            rb=self.spi_read(self.GLOB_CMD)
            rb=rb | 0x0004
            self.spi_write_word(self.GLOB_CMD,rb)
            time.sleep(1)
            rb=self.spi_read_bytes(self.DIAG_STAT)
            return rb
            
    
    if __name__ == "__main__":
        try:
            if 1:
                time.sleep(1)
        except KeyboardInterrupt:
            spi.close()
            sys.exit(0)
    

    • I'm looking for a routine for the adcmxl3201 program