问题描述:
使用MAX31856MUD+芯片测量K型热电偶的温度值,有些点很准,但有些点偏差太大。以下是测试数据:
标准仪器输出温度(度) MAX31856MUD+测量温度(度)
0 0.4
100 100.4
200 192.4
300 292.4
400 400.4
500 500.3
600 592.4
700 692.4
800 800.4
900 900.4
1000 992.4
1100 1092.4
1200 1200.4
1300 1300.5
------------------------------------------------------------------------------------------------------------------------------------------------------------
答案:
MAX31856的SPI通讯支持的最大SCLK速率是5MHz,请确保在和MAX31856进行通讯时,SPI的时钟信号不要超过5MHz.