MAX491未上电时,A/B输入和Y/Z输出是什么情况?仍然保持为高阻吗?或者,是否通过ESD二极管等将线路下拉至0V?
问答
讨论
文档
Members
Tags
Cancel
文档
+
AD
+
ADG
+
ADM
+
ADUM
+
DS
+
General
+
MAX1x
+
MAX2x
+
MAX3x
-
MAX4x
+
MAX4852ETE+: FAQ
+
MAX485CPA+: FAQ
+
MAX487: FAQ
MAX4888: FAQ
+
MAX4888AETI+: FAQ
+
MAX489CSD+: FAQ
-
MAX491: FAQ
MAX491未上电时,A/B输入和Y/Z输出是什么情况?仍然保持为高阻吗?或者,是否通过ESD二极管等将线路下拉至0V?
MAX491采用5V供电,处理器采用3.3V供电,请问MAX491是否可以和3.3V逻辑兼容,是否需要电平转换器?
MAX4950A: FAQ
+
MAX4950ACTX+: FAQ
+
MAX5x
+
MAX7x
+
MAXM
MAX491未上电时,A/B输入和Y/Z输出是什么情况?仍然保持为高阻吗?或者,是否通过ESD二极管等将线路下拉至0V?
一般情况下,RS-485收发器未加电时,接收器输入呈现特定的输入电阻(对于MAX491而言,如数据资料所述,最小为12kΩ),发送器输出为高阻。这样可防止收发器在未加电时将整个RS-485总线拉低。
Tags:
MAX491
接口和隔离专区
000102177
Share
History
Cancel
Related
Recommended
Before You Switch
Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.