Post Go back to editing

CMTI指标测试

你好,我现在在用ADuM7440芯片,手册里面提到了CMTI指标的测试,前期已了解到ADI是采用高压电源结合高压开关来实现这个高压高摆率的信号。我现在仍然遇到了以下问题:

1、我没有找到DEI HV-1000-P 的相关资料,能否提供相关生产厂家或链接网址?BHK2000-0.1mg的输出电流最大为100mA,测试时如何控制才能不对芯片造成损伤?另外,高压开关与高压电源如何组合,才能形成高摆率信号?

2、按照UL1577,隔离器的隔离电压指标在生产测试时为认证时电压的1.2倍,且在1秒内测量,请问这种生产测试是自动化测试么,如何实现?

谢谢!