Category: Hardware
Product Number: ADuM260N
HI,工程师您好!
我现在有使用ADuM260N这款芯片用于8kHz的PWM信号的传输与IPM模块的栅极控制;使用的电源为VDD1 = VDD2 = 5 V;
我在量测波形时有看到该芯片的电源引脚静态电流达到了5mA,再次查阅使用手册后有了解二次侧电源引脚的IDD2(MAX)=4.82mA;
1.对于此处的静态电流超载使用,是否有损坏的风险呢?如果有损坏的话会是哪一种情形呢?或者是否是我对于贵司的产品手册解读有误?
2.对于该芯片的最大使用区间我也有一个疑问,最大输出电流手册规定-10 mA to +10 mA,如果我在每一次转态过程中都存在一个15mA的spike电流,但是该spike宽度为10ns,是否会对芯片引脚产生影响呢?
3.同样的手册有规定Supply Voltages (VDD1, VDD2) 的最大区间为−0.5 V to +7.0 V,若我手上的芯片引脚上存在-1V但是10ns的spike电压,是否存在击穿的风险?
感谢您的帮助!


Edit Notes
在主题中增加了ADuM260N芯片型号以让大家更方便了解问题[编辑人: AKIRA99 编辑时间: 18 Feb 2025 12:33 PM (GMT -5)]