Post Go back to editing

max3232ese串口引入噪声问题

Category: Hardware
Product Number: max3232ese+, max3232e

你好,ADI的专家

下图显示了我的MAX3232的串口设计,板卡通过DB9座子接串口线缆A,线A连接到串口到USB线缆B,并与PC通信,PC <-> cable B <-> cable A <-> CON1。在测试中,发现板上一些芯片的相位噪声图存在噪声毛刺,但是拆下线缆B(此时不能与PC通信,板卡仍能正常工作),线缆A仍连接到板上后,此时芯片的相位噪声图中就没有噪声毛刺。然后找了个有串口的PC测试,PC  <-> cable A <-> CON1,板上某些芯片的相位噪声图仍存在噪声毛刺。

我认为是从电缆A或B引入了噪声到电路板,那么如何设计MAX3232上的保护电路以防止噪声影响电路板的性能?

     -cable A,  -cable B